IESNA:LM-63-2002
[TEST]P1505629
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-122)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-WHGL-PS (4000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29908
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 194.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
18237.7 18202.1 18182.3 18081.9 17907.3 17728.6 17509.1 17221.6 16886 16487.7
16008.9 15383.8 14600.8 13366.2 11848.3 10226.9 8630.6 7215.2 5970.2 4788.9
3639 2514.1 1835.7 1556.6 1327.6 1135.3 1028.7 968 913.7 840.5
747.4 641.9 525.8 399.3 265.5 130.7 0
